AD4134 is footprint compatible recommended upgrade industrial temperature grade version of AD7134.
AD4134 Product PageAD7134
NOT RECOMMENDED FOR NEW DESIGNS24-Bit, 4-Channel Simultaneous Sampling 1.5 MSPS Precision Alias Free ADC
Overview
- Recommended pin to pin extended temperature range upgrade AD4134
- Alias free: inherent antialias rejection of 102.5 dB typical in high performance mode
- Excellent ac and dc performance
- 108 dB dynamic range at ODR = 374 kSPS, FIR filter, typical
- 137 dB dynamic range at ODR = 10 SPS, sinc3 filter, typical
- THD: −120 dB typical with 1 kHz input tone
- Offset error drift: 0.7 µV/°C typical
- Gain drift: 2 ppm/°C typical
- INL: ±2 ppm of FSR typical
- Dynamic range enhancement: 4:1 and 2:1 averaging mode
- 126 dB, A weighted dynamic range
- Resistive ADC and reference input
- Easy to sync: asynchronous sample rate converter
- Multidevice synchronization with one signal line
- Programmable data rates from 0.01 kSPS to 1496 kSPS with resolution of 0.01 SPS
- Option to control output data rate by external signal
- Linear phase digital filter options
- Low ripple FIR filter: 32 µdB pass-band ripple, dc to 161.942 kHz
- Low latency sinc3 filter and sinc6 filter, dc to 391.5 kHz
- Sinc3 filter with 50 Hz/60 Hz rejection
- Crosstalk: 130.7 dBFS
- Daisy-chaining
- CRC error checking on data and SPI interface
- Two power modes: high performance mode and low power mode
- Power supply: 4.5 V to 5.5 V and 1.65 V to 1.95V
- 1.8 V IOVDD level
- External reference: 4.096 V or 5V
- Crystal or external CMOS clock of 48 MHz
- SPI or pin (standalone) configurable operation
- Operating temperature range: 0°C to 85°C
- Available in 8 mm × 8 mm, 56-lead LFCSP with exposed pad
The AD7134 is a quad channel, low noise, simultaneous sampling, precision analog-to-digital converter (ADC) that delivers on functionality, performance, and ease of use.
Based on the continuous time sigma-delta (CTSD) modulation scheme, the AD7134 removes the traditionally required switched capacitor circuitry sampling preceding the Σ-Δ modulator, which leads to a relaxation of the ADC input driving requirement. The CTSD architecture also inherently rejects signals around the ADC aliasing frequency band, giving the device its inherent antialiasing capability, and removes the need for a complex external antialiasing filter.
The AD7134 has four independent converter channels in parallel, each with a CTSD modulator and a digital decimation and filtering path. The AD7134 enables simultaneous sampling of four separate signal sources, each supporting a maximum input bandwidth of 391.5 kHz and achieving tight phase matching between these four signal measurements. The high level of channel integration, together with its simplified analog front-end requirement, enables the AD7134 to provide a high density multichannel data acquisition solution in a small form factor.
The signal chain simplification property of the AD7134 also improves the system level performance through the reduction of noise, error, mismatch, and distortion that is normally introduced by the analog front-end circuitry.
The AD7134 offers excellent dc and ac performance. The bandwidth of each ADC channel ranges from dc to 391.5 kHz, making the device an ideal candidate for universal precision data acquisition solutions supporting a breadth of sensor types, from temperature and pressure to vibration and shock.
The AD7134 offers a large number of features and configuration options, giving the user the flexibility to achieve the optimal balance between bandwidth, noise, accuracy, and power for a given application.
An integrated asynchronous sample rate converter (ASRC) allows the AD7134 to precisely control the decimation ratio and, in turn, the output data rate (ODR) using interpolation and resampling techniques. The AD7134 supports a wide range of ODR frequencies, from 0.01 kSPS to 1496 kSPS with less than 0.01 SPS adjustment resolution, allowing the user to granularly vary sampling speed to achieve coherent sampling. The ODR value can be controlled through the ODR_VAL_INT_x and ODR_VAL_FLT_x registers (Register 0x16 to Register 0x1C, ASRC master mode), or using an external clock source (ASRC slave mode). The ASRC slave mode operation enables synchronous sampling between multiple AD7134 devices to a single system clock. The ASRC simplifies the clock distribution requirement within a medium bandwidth data acquisition system because it no longer requires a high frequency, low jitter master clock from the digital back end to be routed to each ADC.
The ASRC acts as a digital filter and decimates the oversampled data from the Σ-Δ modulator to a lower rate to favor higher precision. The ADC data is then further processed by one of the AD7134 user-selectable digital filter profiles to further reject the out of band signals and noises, and reduce the data rate to the final desired ODR value.
The AD7134 offers three main digital filter profile options: a wideband low ripple filter with a brick wall frequency profile and an ODR range from 2.5 kSPS to 374 kSPS that is suitable for frequency domain analysis, a fast responding sinc3 filter with an ODR range from 0.01 kSPS to 1496 kSPS that is suitable for low latency time domain analysis and low frequency high dynamic range input types, and a balanced sinc6 filter with an ODR range from 2.5 kSPS to 1.496 MSPS, offering optimal noise performance and response time.
The AD7134 is also capable of performing on-board averaging between two or four of its input channels. The result is a near 3 dB, if two channels are combined, or 6 dB, if all four channels are combined, improvement in dynamic range while maintaining the bandwidth.
The AD7134 supports two device configuration schemes: serial peripheral interface (SPI) and hardware pin configuration (pin control mode). The SPI control mode offers access to all the features and configuration options available on the AD7134. SPI control mode also enables access to the on-board diagnostic features designed to enable a robust system design. Pin control mode offers the benefit of simplifying the device configuration, enabling the device to operate autonomously after power-up operating in a standalone mode.
In addition to the optional SPI, the AD7134 has a flexible and independent data interface for transmitting the ADC output data. The data interface can act as either a bus master or a slave with various clocking options to support multiple communication bus protocols. The data interface also supports daisy-chaining and an optional minimum input/output (I/O) mode designed to minimize the number of digital isolator channels required in isolated applications.
The AD7134 has an operating ambient temperature range from 0°C to 85°C. The device is housed in an 8 mm × 8 mm, 56-lead lead frame chip scale package (LFCSP).
Note that throughout this data sheet, multifunction pins, such as FORMAT1/SCLK, are referred to either by the entire pin name or by a single function of the pin, for example, SCLK, when only that function is relevant.
APPLICATIONS
- Electrical test and measurement
- Audio test
- 3-phase power quality analysis
- Control and hardware in loop verification
- Sonars
- Condition monitoring for predictive maintenance
- Acoustic and material science research and development
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Frequently Asked Question 1
Video 1
Device Drivers 2
Webcast 2
This is the most up-to-date revision of the Data Sheet.
Software Resources
AD4134/AD7134 no-OS/HDL Device Drivers 3
Device Drivers 2
Mbed Support 1
Code Examples 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Differential Amplifiers 2 | ||
| ADA4945-1 | PRODUCTION | High Speed, ±0.1 µV/˚C Offset Drift, Fully Differential ADC Driver |
| LTC6363 | LAST TIME BUY | Precision, Low Power Differential Amplifier/ADC Driver Family |
| Instrumentation Amplifiers 3 | ||
| LTC6373 | RECOMMENDED FOR NEW DESIGNS | 36V Fully-Differential Programmable-Gain Instrumentation Amplifier with 25pA Input Bias Current |
| AD8421 | RECOMMENDED FOR NEW DESIGNS | 3 nV /√Hz, Low Power Instrumentation Amplifier |
| ADA4254 | RECOMMENDED FOR NEW DESIGNS | Zero Drift, High Voltage, Low Power, Programmable Gain Instrumentation Amplifier |
| LDO Linear Regulators 1 | ||
| LT3092 | PRODUCTION | 200mA 2-Terminal Programmable Current Source |
| Operational Amplifiers (Op Amps) 5 | ||
| ADA4625-2 | RECOMMENDED FOR NEW DESIGNS | 36 V, 18 MHz, Low Noise, Fast Settling Single Supply, RRO, JFET Op Amp |
| ADA4004-2 | PRODUCTION | 1.8nV/√Hz, 36 V Precision Dual Amplifier |
| ADA4610-2 | RECOMMENDED FOR NEW DESIGNS | Low Noise, Precision, Rail-to-Rail Output, JFET Dual Op Amp |
| ADA4075-2 | PRODUCTION | Ultralow Noise Amplifier at Lower Power |
| ADA4896-2 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
| RF Amplifiers 1 | ||
| ADA4940-1 | PRODUCTION | Ultralow Power, Low Distortion ADC Driver |
| Switching Regulators & Controllers 4 | ||
| ADP2311 | PRODUCTION | Dual 1 A, 18 V, Synchronous Step-Down Regulator with Fail-Safe Voltage Monitoring |
| ADP2108 | PRODUCTION | Compact, 600 mA, 3 MHz, Step-Down DC-to-DC Converter |
|
LT8606 LT8606B |
42V, 350mA Synchronous Step-Down Regulator with 2.5μA Quiescent Current | |
| LT8607 | RECOMMENDED FOR NEW DESIGNS | 42V, 750mA Synchronous Step-Down Regulator with 2.5μA Quiescent Current |
| Voltage References 4 | ||
| ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
| ADR445 | PRODUCTION | Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source |
| ADR444 | PRODUCTION | Ultralow Noise, LDO XFET® 4.096V Voltage Reference w/Current Sink and Source |
| ADR4540 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 4.096V Voltage Reference |
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD4134 | RECOMMENDED FOR NEW DESIGNS | 24-Bit, 4-Channel Simultaneous Sampling 1.5 MSPS Precision Alias Free ADC |
Tools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open ToolPrecision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Open Tool